For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
BKHL / BKHS - 2-way ball valve in block design
Bill of material
BKHS 32
DES
Identifier
BKHS 32
DN
Nominal diameter
31 mm
SER
Series
S
PD
For external pipe diameter
38 mm
G
Connecting thread
M 52x2
LW
Clearance
24 mm
OP
Operating pressure
PN 350
AF
Width across flats
14 mm
SF
Safety factor
1.5
L
Length
126.7 mm
L1
Box length
66.2 mm
H1
Box height
60 mm
H2
Connection height
26.5 mm
B
Box width
54 mm
S
Plate thickness
4 mm
I
Thread length
22.5 mm
RA
Diameter
38 mm
SW1
Width across flats
55 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.